Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | CAS Numbers (All) | Molar Mass 78.13 g/mol |
Property | Value |
---|---|
Assay (GC) | min. 99.9 % |
Non-volatile matter | max. 0.002 % |
Water (Karl Fischer) | max. 0.02 % |
Free acid (as H2SO4) | max. 0.001 % |
Iron (Fe) | max. 0.0001 % |
Heavy metals (as Pb) | max. 0.0001 % |
Total bacterial value | max. 100 KBE/ml |
Endotoxin limit (LAL) | max. 10 EU/ml |
Property | Value |
---|---|
Autoignition Temperature | 300 °C |
Boiling Point/Range | 189 °C |
Color | Colorless |
Density | 1.104 g/cm3 (20 °C) |
Flashpoint | 87 °C |
Form | Liquid |
Incompatible Materials | Halogenated compounds.Strong acids and oxidizing agents |
Lower Explosion Limit | 2.6 %(V) |
Partition Coefficient | -1.35 |
Solubility | Soluble in most organic solvents |
Solubility in Water | completely soluble |
Upper Explosion Limit | 28.5 %(V) |
Vapor Density | 1.104 g/cm3 (20 °C) |
Vapor Pressure | 4 hPa (50 °C) |
Viscosity | 2.14 mPa.s (20 °C) |
pH-Value | Not applicable |
Product Line | Puriss. p.a. |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout