Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula (CH3)2SO |
MDL Number | Molar Mass 78.13 g/mol | RTECS Number PV6210000 | Synonyms DMSO |
Property | Value |
---|---|
vapor Density | 2.7 (vs air) |
assay (GC) | Min. 99.8 % |
refractive index (n 20/D) | 1.478 - 1.480 |
non-volatile matter | Max. 0.002 % |
water (Karl Fischer) | Max. 0.2 % |
absorbance at 360 nm | Max. 0.003 |
absorbance at 340 nm | Max. 0.01 |
absorbance at 320 nm | Max. 0.04 |
absorbance at 300 nm | Max. 0.10 |
absorbance at 290 nm | Max. 0.16 |
absorbance 280 nm | Max. 0.22 |
absorbance at 270 nm | Max. 0.4 |
absorbance at 265 nm | Max. 0.8 |
Property | Value |
---|---|
Autoignition Temperature | 300 °C |
Boiling Point/Range | 189 °C |
Color | Colorless |
Density | 1.104 g/cm3 (20 °C) |
Flashpoint | 28.5 %(V) |
Form | Liquid |
Grade | UV-Spectroscopy Grade |
Incompatible Materials | Strong acids and oxidizing agents, Halogenated compounds |
Lower Explosion Limit | 2.6 %(V) |
Melting Point/Range | 18.5 °C |
Partition Coefficient | -1.35 |
Purity Percentage | 99.80 |
Purity Details | >=99.80% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 28.5 %(V) |
Vapor Density | 2.7 |
Vapor Pressure | 4 hPa (50 °C) |
Viscosity | 2.14 mPa.s (20 °C) |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout