472301
Riedel-de Haën

Dimethyl sulfoxide

SKU
472301
ACS Reagent, ≥99.9%
Synonym(s)
DMSO
Only %1 left

ACS GENERAL USE SOLVENTS

  • value priced solution for applications such as preparative-scale HPLC, cleaning and organic synthesis
  • suitable for less demanding applications such as routine isocratic HPLC
  • variations and decrease issues traceable to solvent contamination
  • all solvents are tested to meet ACS general use specifications
Brand
Riedel-de Haën
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
(CH3)2SO
MDL Number Molar Mass
78.13 g/mol
Synonyms
DMSO

Documents

Specifications

PropertyValue
appearancecomplying
assay (GC)Min. 99.90 %
water (Karl Fischer)Max. 0.1 %
non-volatile matterMax. 0.01 %
acid (by titration)Max. 0.001 meq/g
iR spectrumcomplying
refractive Indexn20/D 1.479(lit.)

Properties

PropertyValue
Autoignition Temperature300 °C
Boiling Point/Range189 °C
CertificationACS Reagent
ColorColorless
Density1.104 g/cm3 (20 °C)
Flashpoint28.5 %(V)
FormLiquid
GradeACS Grade
Incompatible MaterialsStrong acids and oxidizing agents, Halogenated compounds
Lower Explosion Limit2.6 %(V)
Melting Point/Range18.5 °C
Partition Coefficient-1.35
Purity Percentage99.90
Purity Details>=99.90%
SolubilitySoluble in most organic solvents
Solubility in WaterCompletely soluble
Upper Explosion Limit28.5 %(V)
Vapor Density2.7
Vapor Pressure4 hPa (50 °C)
Viscosity2.14 mPa.s (20 °C)
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product