Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula (CH3)2SO |
MDL Number | Molar Mass 78.13 g/mol | RTECS Number 200-664-3 | Synonyms DMSO |
Property | Value |
---|---|
Assay (GC) | Min. 99.9 % |
Refractive index (n 20/D) | 1.477 - 1.480 |
Water (Karl Fischer) | Max. 0.04 % |
UV-transmittance at 268 nm | Min. 30 % |
UV-transmittance at 275 nm | Min. 60 % |
UV-transmittance at 300 nm | Min. 85 % |
UV-transmittance at 350 nm | Min. 95 % |
UV-transmittance from 400 nm | Min. 98 % |
Suitability for the GC Headspace | complying |
Vapor Pressure | 0.42 mmHg ( 20 °C) |
Explosion Limit | 42 %, 63 °F |
Property | Value |
---|---|
Autoignition Temperature | 300 °C |
Boiling Point/Range | 189 °C |
Color | Colorless |
Concentration | >=99.90% |
Density | 1.104 g/cm3 (20 °C) |
Flashpoint | 28.5 %(V) |
Form | Liquid |
Grade | GC Grade |
Incompatible Materials | Strong acids and oxidizing agents, Halogenated compounds |
Lower Explosion Limit | 2.6 %(V) |
Melting Point/Range | 18.5 °C |
Partition Coefficient | -1.35 |
Purity Percentage | 99.90 |
Purity Details | >=99.90% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 28.5 %(V) |
Vapor Density | 2.7 |
Vapor Pressure | 4 hPa (50 °C) |
Viscosity | 2.14 mPa.s (20 °C) |
pH-Value | Not applicable |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout