66132
Burdick & Jackson

Dimethyl sulfoxide

SKU
66132
Extra pure
Synonym(s)
DMSO, METHYL SULFOXIDE
Only %1 left
Brand
Burdick & Jackson
Beilstein Registry Number CAS Numbers (All) Linear Formula
(CH3)2SO
MDL Number
Molar Mass
78.13 g/mol
Synonyms
DMSO, METHYL SULFOXIDE

Documents

Specifications

PropertyValue
IR spectrumcomplying
Identity (NMR)complying
Assay (GC)Min. 99.5 %

Properties

PropertyValue
Autoignition Temperature300 °C
Boiling Point/Range28.5 %(V)
ColorColorless
Density1.104 g/cm3 (20 °C)
Flashpoint87 °C
FormLiquid
GradeExtra pure
Incompatible MaterialsStrong acids and oxidizing agents, Halogenated compounds
Lower Explosion Limit2.6 %(V)
Melting Point/Range18.5 °C
Partition Coefficient-1.35
SolubilitySoluble in most organic solvents
Solubility in WaterCompletely soluble
Upper Explosion Limit28.5 %(V)
Vapor Density2.7
Vapor Pressure20 hPa (80 °C)
Viscosity2.14 mPa.s (20 °C)
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product