Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | MDL Number | Molar Mass 78.13 g/mol |
Synonyms Dimethylis sulfoxidum; DMSO; Methyl Sulfoxide |
Property | Value |
---|---|
gC Analysis | 99.5 % min. |
refractive Index (20ºC) | 1.4770 - 1.4800 |
residue | 5 mg/L max. |
uV Absorbance @ 275 nm | 0.5 AU max. |
uV Absorbance @ 300 nm | 0.2 AU max. |
uV Absorbance @ 350 nm | 0.02 AU max. |
uV Absorbance @ 400 nm | 0.005 AU max. |
uV Cutoff | 268 nm max. |
water by Karl Fischer Titration | 250 ppm max. |
Property | Value |
---|---|
Boiling Point/Range | 189 °C |
Certification | Biosynthesis, Applications requiring low water content |
Color | Colorless |
Density | 1.0954 g/cm3 (25 °C) |
Flashpoint | 88 °C |
Form | Liquid |
Grade | Low Water Solvents |
Incompatible Materials | Active halogen compounds, Non-metallic chlorides, Methyl bromide, Non metal halides, Aryl halides, Acyl halides, Metal salts of oxoacids, P |
Lower Explosion Limit | 2.6 %(V) |
Melting Point/Range | 18.5 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.50 |
Purity Details | >99.50% |
Solubility in Water | Soluble |
Upper Explosion Limit | 42 %(V) |
Vapor Density | 2.7 |
Vapor Pressure | 0.61 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | BioSyn™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout