Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C3H7NO |
MDL Number | Molar Mass 73.10 g/mol | RTECS Number LQ2100000 | Synonyms N,N-Dimethylformamide, DMF, Dimethyl Formamide, Formic Acid Dimethylamide |
Property | Value |
---|---|
assay (GC) | Min. 99.9 % |
water (Karl Fischer) | Max. 0.0050 % |
Property | Value |
---|---|
Boiling Point/Range | 152-153 °C (1.013 hPa) |
Color | Colorless |
Density | 0.94 g/cm3 (20 °C) |
Flashpoint | 57.5 °C (1.013.25 hPa) |
Form | Liquid |
Grade | Anhydrous |
Incompatible Materials | Strong oxidizing agents, Reducing agents, Halogenated compounds, Alkali metals, Nitrates |
Lower Explosion Limit | 2.2 %(V) |
Melting Point/Range | -61 °C |
Partition Coefficient | -0.85 (25 °C) |
Purity Percentage | 99.90 |
Purity Details | >99.90% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 16 %(V) |
Vapor Pressure | 3.77 hPa (20 °C) |
Viscosity | 0.86 mPa.s (20 °C) |
pH-Value | 7.0 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN2265 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout