Diofenolan | R1722 | Honeywell Research Chemicals
R1722
Fluka

Diofenolan

SKU
R1722
Analytical standard, reference material
Synonym(s)
2-ethyl-4-[(4-phenoxyphenoxy)methyl]-1,3-dioxolane
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
300.35 g/mol
Synonyms
2-ethyl-4-[(4-phenoxyphenoxy)methyl]-1,3-dioxolane

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC) sum of isomersMin. 98 %
measurement uncertaintyeffective %
refractive index (n 20/D)1.3 - 1.7

Properties

PropertyValue
Boiling Point/Range>250 °C (1.013 hPa)
ColorColorless
Density1.141 g/cm3 (20 °C)
Flashpoint114 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/RangeNo data available
Partition Coefficient4.8
Solubility in Water4.9 g/l slightly soluble
Upper Explosion LimitNo data available
Vapor Pressure0.11 MPa (25 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2810
Add more compare product