10608
Fluka

Dithranol

SKU
10608
Matrix substance for MALDI-MS, ≥98.0%
Synonym(s)
1,8,9-Anthracenetriol; 1,8-Dihydroxy-9(10H)-anthracenone; 1,8-Dihydroxyanthrone; Anthralin
Only %1 left
Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C14H10O3
MDL Number Molar Mass
226.23 g/mol
RTECS Number
CB8927000
Synonyms
1,8,9-Anthracenetriol; 1,8-Dihydroxy-9(10H)-anthracenone; 1,8-Dihydroxyanthrone; Anthralin

Documents

Specifications

PropertyValue
Analyte Suitabilitydendrimers
Assay (HPLC)Min. 98.0 %
Melting point178 - 183 °C
Colour of the solutioncomplying
Turbidity of solutionMax. 12.5 NTU
Identity (NMR)complying
Molar absorbancy indexMin. 2000
Barium (Ba)Max. 5 ppm
Calcium (Ca)Max. 10 ppm
Cadmium (Cd)Max. 5 ppm
Cobalt (Co)Max. 5 ppm
Chromium (Cr)Max. 5 ppm
Copper (Cu)Max. 5 ppm
Iron (Fe)Max. 20 ppm
Potassium (K)Max. 50 ppm
Magnesium (Mg)Max. 5 ppm
Manganese (Mn)Max. 5 ppm
Sodium (Na)Max. 50 ppm
Nickel (Ni)Max. 5 ppm
Lead (Pb)Max. 20 ppm
Zinc (Zn)Max. 10 ppm
Analyte Suitabilitylipids

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorYellowish
DensityNo data available
Flashpoint100 °C
FormSolid
GradeUV-Spectroscopy Grade
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range178-183 °C
Partition CoefficientNo data available
Purity Percentage98.00
Purity Details>=98.00%
Solubility in WaterInsoluble
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNot applicable
pH-ValueNot determined
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product