Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C6H5CH(OH)COOH |
MDL Number | Molar Mass 152.15 g/mol | RTECS Number OO6300000 | Synonyms (±)-(±)-(±)-(±)-?-Hydroxyphenylacetic acid-Hydroxyphenylacetic acid-Hydroxyphenylacetic acid-Hydroxyphenylacetic acid |
Property | Value |
---|---|
Ignition Residue | ≤0.05% |
Identity (NMR) | complying |
Assay (HPLC) | Min. 99.0 % |
Assay | 99.0 - 101.0 % |
Optic rotation (a) 20/D | -0.10 - 0.10 ° |
Melting point | 117 - 120 °C |
Residue on ignition | Max. 0.05 % |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | White |
Density | No data available |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | General Gravimetric Reagents |
Incompatible Materials | Strong bases, Strong oxidizing agents, Strong reducing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | 117-120 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | No data available |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout