R1748
Fluka

Doxycycline hyclate

SKU
R1748
Analytical standard, reference material
Synonym(s)
Doxycycline hydrochloride hemiethanolate hemihydrat
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
512.94 g/mol
Synonyms
Doxycycline hydrochloride hemiethanolate hemihydrat

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range (decomp.)196 - 208 °C
water (Karl Fischer)1.5 - 2.5 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorYellow
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents, Strong acids
Lower Explosion LimitNo data available
Melting Point/RangeNo data available
Partition CoefficientNo data available
Solubility in WaterSoluble
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product