Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Molar Mass 292.24 g/mol |
Property | Value |
---|---|
Silver (Ag) | max. 0.01 ppm |
Aluminium (Al) | max. 0.05 ppm |
Arsenic (As) | max. 0.05 ppm |
Gold (Au) | max. 0.01 ppm |
Barium (Ba) | max. 0.02 ppm |
Beryllium (Be) | max. 0.01 ppm |
Bismuth (Bi) | max. 0.01 ppm |
Calcium (Ca) | max. 0.2 ppm |
Cadmium (Cd) | max. 0.01 ppm |
Cobalt (Co) | max. 0.01 ppm |
Chromium (Cr) | max. 0.1 ppm |
Cesium (Cs) | max. 0.01 ppm |
Copper (Cu) | max. 0.02 ppm |
Dysprosium (Dy) | max. 0.01 ppm |
Erbium (Er) | max. 0.01 ppm |
Europium (Eu) | max. 0.01 ppm |
Iron (Fe) | max. 0.5 ppm |
Gallium (Ga) | max. 0.01 ppm |
Gadolinium (Gd) | max. 0.01 ppm |
Germanium (Ge) | max. 0.01 ppm |
Hafnium (Hf) | max. 0.01 ppm |
Mercury (Hg) | max. 0.05 ppm |
Holmium (Ho) | max. 0.01 ppm |
Indium (In) | max. 0.01 ppm |
Iridium (Ir) | max. 0.01 ppm |
Potassium (K) | max. 0.1 ppm |
Lanthanum (La) | max. 0.01 ppm |
Lithium (Li) | max. 0.01 ppm |
Lutetium (Lu) | max. 0.01 ppm |
Magnesium (Mg) | max. 0.01 ppm |
Manganese (Mn) | max. 0.01 ppm |
Molybdenum (Mo) | max. 0.05 ppm |
Sodium (Na) | max. 30 ppm |
Niobium (nb) | max. 0.01 ppm |
Neodymium (nd) | max. 0.01 ppm |
Nickel (Ni) | max. 0.01 ppm |
Lead (Pb) | max. 0.01 ppm |
Palladium (Pd) | max. 0.01 ppm |
Praseodymium (Pr) | max. 0.01 ppm |
Platinum (Pt) | max. 0.01 ppm |
Rubidium (Rb) | max. 0.01 ppm |
Rhenium (Re) | max. 0.01 ppm |
Rhodium (Rh) | max. 0.01 ppm |
Ruthenium (Ru) | max. 0.01 ppm |
Antimony (Sb) | max. 0.01 ppm |
Scandium (Sc) | max. 0.01 ppm |
Selenium (Se) | max. 0.05 ppm |
Samarium (Sm) | max. 0.01 ppm |
Tin (Sn) | max. 0.05 ppm |
Strontium (Sr) | max. 0.01 ppm |
Tantalum (Ta) | max. 0.01 ppm |
Terbium (Tb) | max. 0.01 ppm |
Tellurium (Te) | max. 0.01 ppm |
Thorium (Th) | max. 0.01 ppm |
Titanium (Ti) | max. 0.02 ppm |
Thallium (Tl) | max. 0.01 ppm |
Thulium (Tm) | max. 0.01 ppm |
Uran (U) | max. 0.01 ppm |
Vanadium (V) | max. 0.01 ppm |
Tungsten (W) | max. 0.05 ppm |
Yttrium (Y) | max. 0.01 ppm |
Ytterbium (Yb) | max. 0.01 ppm |
Zinc (Zn) | max. 0.05 ppm |
Bromide (Br) | max. 5000 ppb |
Chloride (Cl) | max. 5000 ppb |
Fluoride (F) | max. 5000 ppb |
Nitrate (NO3) | max. 5000 ppb |
Sulfate (SO4) | max. 50000 ppb |
Ammonium (NH4) | max. 5 ppm |
Property | Value |
---|---|
Autoignition Temperature | No data available |
Boiling Point/Range | No data available |
Color | Colorless |
Density | 0.86 g/cm3 at 20 °C |
Flashpoint | Not applicable |
Form | Solid |
Incompatible Materials | Strong oxidizing agents, strong bases |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 240 °C |
Partition Coefficient | -3.34 |
Solubility in Water | 0.4 g/l at 20 °C slightly soluble |
Upper Explosion Limit | Not applicable |
Vapor Density | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Product Line | TraceSELECT™ |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout