03682
Fluka

EDTA disodium salt dihydrate

SKU
03682
for HPLC, ≥99.0%
Synonym(s)
Disodium ethylenediaminetetraacetate dihydrate; EDTA disodium salt; EDTA-Na2; Edathamil; Edetate disodium salt dihydrate; Sequestrene Na2
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C10H14N2Na2O8 · 2H2O
Molar Mass
372.24 g/mol
RTECS Number
205-358-3
Synonyms
Disodium ethylenediaminetetraacetate dihydrate; EDTA disodium salt; EDTA-Na2; Edathamil; Edetate disodium salt dihydrate; Sequestrene Na2

Documents

Specifications

PropertyValue
assayMin. 99.0 %
loss on drying (105°C, 2 h)Max. 1.0 %
titrable baseMax. 0.008 meq/g
water insoluble matterMax. 0.01 %
absorbance at 500 nmMax. 0.02
absorbance at 290 nmMax. 0.02
calcium (Ca)Max. 0.01 %
barium (Ba)Max. 0.003 %
absorbance at 260 nmMax. 0.15
aluminium (Al)Max. 5 ppm
barium (Ba)Max. 5 ppm
iron (Fe)Max. 0.001 %
calcium (Ca)Max. 10 ppm
potassium (K)Max. 0.01 %
cobalt (Co)Max. 5 ppm
sodium (Na)Max. 0.20 %
copper (Cu)Max. 5 ppm
iron (Fe)Max. 5 ppm
potassium (K)Max. 50 ppm
heavy metals (ICP) ACSMax. 0.002 %
nitrate (NO3)Max. 0.001 %
sulfate (SO4)Max. 0.01 %
molybdenum (Mo)Max. 5 ppm
nickel (Ni)Max. 5 ppm
lead (Pb)Max. 5 ppm
strontium (Sr)Max. 5 ppm
zinc (Zn)Max. 5 ppm
total S (as SO4)Max. 50 ppm
chloride (Cl)Max. 50 ppm

Properties

PropertyValue
Boiling Point/RangeNo data available
CertificationFor HPLC
ColorColorless
DensityNo data available
FlashpointNot applicable
For Use With (Equipment)For HPLC
FormCrystalline
GradeHPLC Grade
Incompatible MaterialsOxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range244-250 °C
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details>=99.00%
Solubility in WaterCompletely soluble
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value4-5 at 50 g/l (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product