R1807
Fluka

Esfenvalerate

SKU
R1807
Analytical standard, reference material
Synonym(s)
Asana; (S)-Cyano(3-phenoxyphenyl)methyl (2S)-2-(4-chlorophenyl)-3-methylbutanoate;
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
419.9 g/mol
Synonyms
Asana; (S)-Cyano(3-phenoxyphenyl)methyl (2S)-2-(4-chlorophenyl)-3-methylbutanoate;

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 98 %
measurement uncertaintyeffective %
melting range57 - 62 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/Range> 360 °C
Colorcolourless
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range59.1 - 60.1 °C
Partition Coefficient7.6.24 (25 °C)
Solubility in Water(20 - 25 °C)
Upper Explosion LimitNot applicable
Vapor Pressureno data available
Viscosityno data available
pH-Valueno data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard Class6.1
Package GroupII
UN IDUN2811
Add more compare product