Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | CAS Numbers (All) | Molar Mass 46.07 g/mol |
Property | Value |
---|---|
Appearance | complying |
Identity A | complying |
Identity B | complying |
Boiling range | 78 - 79 °C |
Density (D 20/20) | 0.805 - 0.812 |
Density (D 15,56/15,56) | 0.812 - 0.816 |
Water (Karl Fischer) | 4.8 - 7.4 % |
Non-volatile matter | Max. 0.001 % |
Acidity or alkalinity | complying |
Methanol (GC) | Max. 200 Vol.ppm |
Volatile impurities (GC) | complying |
Residual solvents | complying |
UV-absorption | complying |
Turbidity | Max. 1 NTU |
Property | Value |
---|---|
Boiling Point/Range | 78 - 79 °C(1,013 hPa) |
Certification | Ph. Eur., BP, USP |
Color | Colorless |
Density | 0.805 - 0.812 g/cm3 (20 °C) |
Flashpoint | 12 °C |
Form | Liquid |
Incompatible Materials | Sodium.Platinum.Acetyl chloride.Acetyl bromide.Bromine Pentafluoride.Potassium superoxide.Strong oxidizing agents |
Lower Explosion Limit | 3.4 %(V) |
Melting Point/Range | -115 °C |
Partition Coefficient | -0.32 |
Solubility | Soluble in most organic solvents |
Solubility in Water | completely miscible |
Upper Explosion Limit | 15 %(V) |
Vapor Density | 0.805 - 0.812 g/cm3 (20 °C) |
Vapor Pressure | 59 hPa (20 °C) |
pH-Value | No data available |
Product Line | Puriss. |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1170 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout