Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | Linear Formula CH3CH2OH | MDL Number |
Molar Mass 46 g/mol | RTECS Number KQ6300000 | Synonyms UK Industrial methylated spirit; Ethyl alcohol |
Property | Value |
---|---|
Assay of Alcohol (from density) | 99.1 - 99.5 Vol.% |
Non-volatile matter | Max. 0.010 % |
Free acid (as CH3COOH) | Max. 0.003 % |
APHA | max. 20 |
Refractive Index | n |
Autoignition Temperature | 683 °F |
Vapor Density | 1.59 (vs air) |
Property | Value |
---|---|
Autoignition Temperature | 363 °C |
Boiling Point/Range | 78-80 °C |
Color | Colorless |
Density | 0.78 g/cm3 |
Flashpoint | 14 °C |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents, Potassium superoxide, Bromine Pentafluoride, Acetyl bromide, Acetyl chloride, Platinum, Sodium |
Lower Explosion Limit | 3.3 %(V) |
Melting Point/Range | -144 °C |
Partition Coefficient | No data available |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 19 %(V) |
Vapor Pressure | 59.5 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1987 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout