Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C2H5OH |
MDL Number | RTECS Number KQ6300000 | Synonyms Ethanolum 70 per centum1; Ethyl alcohol |
Property | Value |
---|---|
appearance of the substance | complying |
identity (IR) | complying |
assay | 69.2 - 71.5 Vol.% |
density (D 20/20) | 0.883 - 0.889 |
non-volatile matter | Max. 25 mg/l |
acidity or alkalinity | complying |
acetaldehyde & Acetale (GC) | Max. 8 Vol.ppm |
benzene (GC) | Max. 2 Vol.ppm |
methanol (GC) | Max. 150 Vol.ppm |
impurities (GC) total | Max. 250 Vol.ppm |
volatile impurities (GC) | complying |
Property | Value |
---|---|
Boiling Point/Range | 77 °C |
Color | Colorless |
Concentration | 70.00% |
Density | 0.886 g/cm3 |
Flashpoint | 22 °C |
Form | Liquid |
Grade | Pharmacopeia General Use Solvents |
Incompatible Materials | Reactions with alkali metals, Explosive reactions with oxidising agents such as potassium chlorate and/or peroxides |
Melting Point/Range | No data available |
Partition Coefficient | -0.32 |
Purity Percentage | 70.00 |
Purity Details | 70.00% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely miscible |
Vapor Pressure | 128 hPa |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1170 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout