02851H
Riedel-de Haën

Ethanol (Untaxed)

SKU
02851H
CHROMASOLV™ for pesticide residue analysis, for license holders only
Only %1 left
Brand
Riedel-de Haën
CAS Numbers (All) Molar Mass
46 g/mol

Documents

Specifications

PropertyValue
appearance (color)complying
appearance (form)complying
assayMin. 99.8 Fl.%
refractive index (n 20/D)1.361 - 1.363
non-volatile matterMax. 0.0005 %
water (Karl Fischer)Max. 0.05 %

Properties

PropertyValue
Boiling Point/Range78-79 °C (1.013 hPa)
ColorColorless
Density0.790-0.791 g/cm3 (20 °C)
Flashpoint12 °C
FormLiquid
Incompatible MaterialsStrong oxidizing agents, Platinum, Sodium, Potassium superoxide, Acetyl chloride, Acetyl bromide, Bromine Pentafluoride
Lower Explosion Limit3.4 %(V)
Melting Point/Range-115 °C
Partition Coefficient-0.32
SolubilitySoluble in most organic solvents
Solubility in WaterCompletely miscible
Upper Explosion Limit15 %(V)
Vapor Pressure59 hPa (20 °C)
pH-ValueNo data available
Product LineCHROMASOLV™
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1170
Add more compare product