02853
Honeywell

Ethanol (Untaxed)

SKU
02853
Purum, fine spirit, denaturated with 4.8% isopropanol, F25 IPA1, ~96% (based on denaturant-free substance), for license holders only
Synonym(s)
Ethyl alcohol
Only %1 left
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) Linear Formula
CH3CH2OH
MDL Number
Molar Mass
46 g/mol
Synonyms
Ethyl alcohol

Documents

Specifications

PropertyValue
Refractive Indexn20/D 1.3600(lit.)
Purity without addives GC)Min. 99.8 %
Refractive index (n 20/D)1.364 - 1.366
Water (Karl Fischer)5.0 - 7.0 %
2-propanol (GC)4.3 - 5.3 %
residue on ignitionMax. 2 %
suitability for complexometr.complying
Vapor Density1.59 (vs air)
Explosion Limit19 %, 60 °F

Properties

PropertyValue
Boiling Point/Range77-79 °C (1.013 hPa)
ColorColorless
Density0.79-0.81 g/cm3 (20 °C)
Flashpoint14 °C
FormLiquid
GradeReagent Grade
Incompatible MaterialsBromine Pentafluoride, Sodium, Acetyl bromide, Potassium superoxide, Acetyl chloride, Strong oxidizing agents, Platinum
Lower Explosion Limit3.3 %(V)
Melting Point/Range-114 °C
Partition CoefficientNo data available
Solubility in WaterCompletely miscible
Upper Explosion Limit19 %(V)
Vapor Pressure59.5 hPa (20 °C)
pH-ValueNo data available
Product LinePurum
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1170
Add more compare product