02860
Riedel-de Haën

Ethanol (Untaxed)

SKU
02860
Puriss. p.a., ACS Reagent, absolute alcohol, without additive, A15, ≥99.8%, for license holders only
Synonym(s)
Ethyl alcohol
Only %1 left
Ethanol (Untaxed), Puriss. p.a., ACS reagent, absolute alcohol, without additive, A15, ≥99.8%, for license holders only
Brand
Riedel-de Haën
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3CH2OH
MDL Number Molar Mass
46 g/mol
RTECS Number
KQ6300000
Synonyms
Ethyl alcohol

Documents

Specifications

PropertyValue
identity (IR)complying
assay (GC)Min. 99.5 %
refractive index (n 20/D)1.400 - 1.402
appearancecomplying
non-volatile matterMax. 0.005 %
water (Karl Fischer)Max. 0.5 %
aluminium (Al)Max. 0.2 ppm
barium (Ba)Max. 0.1 ppm
bismuth (Bi)Max. 0.1 ppm
calcium (Ca)Max. 0.5 ppm
cadmium (Cd)Max. 0.05 ppm
cobalt (Co)Max. 0.02 ppm
chromium (Cr)Max. 0.02 ppm
copper (Cu)Max. 0.02 ppm
iron (Fe)Max. 0.1 ppm
potassium (K)Max. 0.5 ppm
lithium (Li)Max. 0.1 ppm
magnesium (Mg)Max. 0.1 ppm
manganese (Mn)Max. 0.02 ppm
molybdenum (Mo)Max. 0.02 ppm
sodium (Na)Max. 0.5 ppm
nickel (Ni)Max. 0.02 ppm
lead (Pb)Max. 0.1 ppm
strontium (Sr)Max. 0.1 ppm
zinc (Zn)Max. 0.1 ppm
UV- cutoff250.0 - 280.0 nm
aldehydes (as CH3CHO)Max. 10 ppm
formaldehydeMax. 10 ppm
aPHAMax. 10
refractive Indexn20/D 1.362
refractive Indexn20/D 1.3600(lit.)

Properties

PropertyValue
Boiling Point/Range78-79 °C (1.013 hPa)
CertificationACS Reagent
ColorColorless
Density0.790-0.791 g/cm3 (20 °C)
Flashpoint12 °C
FormLiquid
GradeACS Grade
Incompatible MaterialsBromine Pentafluoride, Acetyl bromide, Acetyl chloride, Potassium superoxide, Sodium, Platinum, Strong oxidizing agents
Lower Explosion Limit3.4 %(V)
Melting Point/Range-115 °C
Partition Coefficient-0.32
Purity Percentage99.80
Purity Details>=99.80%
SolubilitySoluble in most organic solvents
Solubility in WaterCompletely miscible
Upper Explosion Limit15 %(V)
Vapor Pressure59 hPa (20 °C)
pH-ValueNo data available
Product LinePuriss. p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
GHS Classification
  • GHS07-Harmful
  • GHS02-Flammable
Precautionary StatementsWear protective gloves/protective clothing/eye protection/face protection.;Wash … thoroughly after handling;Take precautionary measures against static discharge.;Use only non-sparking tools.;Use explosion-proof electrical/ventilating/lighting/…/equipment.
Hazard Class3
Package GroupII
UN IDUN1170
Add more compare product