02883
Honeywell

Ethanol (Untaxed)

SKU
02883
Purum, absolute alcohol, without additive, A15, ≥99.8%, for license holders only
Synonym(s)
Ethyl alcohol
Only %1 left
Ethanol (Untaxed), Purum, absolute alcohol, without additive, A15, ≥99.8%, for license holders only
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3CH2OH
MDL Number Molar Mass
46 g/mol
RTECS Number
KQ6300000
Synonyms
Ethyl alcohol

Documents

Specifications

PropertyValue
purity (GC)Min. 99.80 %
refractive index (n 20/D)1.361 - 1.363
water (Karl Fischer)Max. 0.2 %
refractive Indexn20/D 1.3600(lit.)
refractive Indexn20/D 1.362
autoignition Temperature683 °F
explosion Limit19 %, 60 °F

Properties

PropertyValue
Boiling Point/Range78-79 °C (1.013 hPa)
ColorColorless
Density0.790-0.791 g/cm3 (20 °C)
Flashpoint12 °C
FormLiquid
GradeReagent Grade
Incompatible MaterialsBromine Pentafluoride, Acetyl bromide, Acetyl chloride, Potassium superoxide, Sodium, Platinum, Strong oxidizing agents
Lower Explosion Limit3.4 %(V)
Melting Point/Range-115 °C
Partition Coefficient-0.32
Purity Percentage99.80
Purity Details>=99.80%
SolubilitySoluble in most organic solvents
Solubility in WaterCompletely miscible
Upper Explosion Limit15 %(V)
Vapor Pressure59 hPa (20 °C)
pH-ValueNo data available
Product LinePurum
Storage TemperatureAmbient

Safety Information

PropertyValue
GHS Classification
  • GHS07-Harmful
  • GHS02-Flammable
Precautionary StatementsWear protective gloves/protective clothing/eye protection/face protection.;Wash … thoroughly after handling;Take precautionary measures against static discharge.;Use only non-sparking tools.;Use explosion-proof electrical/ventilating/lighting/…/equipment.
Hazard Class3
Package GroupII
UN IDUN1170
Add more compare product