02890
Honeywell

Ethanol (Untaxed)

SKU
02890
Purum, fine spirit, denaturated with 2% 2-butanone, F25 MEK1, ~96% (based on denaturant-free substance), for license holders only
Synonym(s)
Ethyl alcohol
Only %1 left
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) Linear Formula
CH3CH2OH
MDL Number
Molar Mass
46 g/mol
Synonyms
Ethyl alcohol

Documents

Specifications

PropertyValue
Purity without addives GC)Min. 99.8 %
Butanone (GC)1.8 - 2.2 %
Density (D 20/4)0.795 - 0.824
Refractive index (n 20/D)1.363 - 1.365
Water (Karl Fischer)5.0 - 7.0 %
Refractive Indexn20/D 1.3600(lit.)
Vapor Density1.59 (vs air)
Vapor Pressure44.6 mmHg ( 20 °C)

Properties

PropertyValue
Boiling Point/Range78-79 °C (1.013 hPa)
ColorColorless
Density0.790-0.791 g/cm3 (20 °C)
Flashpoint12 °C
FormLiquid
GradeReagent Grade
Incompatible MaterialsSodium, Platinum, Acetyl chloride, Acetyl bromide, Bromine Pentafluoride, Potassium superoxide, Strong oxidizing agents
Lower Explosion Limit3.4 %(V)
Melting Point/Range-115 °C
Partition Coefficient-0.32
SolubilitySoluble in most organic solvents
Solubility in WaterCompletely miscible
Upper Explosion Limit15 %(V)
Vapor Pressure59 hPa (20 °C)
ViscosityNo data available
pH-ValueNo data available
Product LinePurum
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1170
Add more compare product