Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | MDL Number |
Molar Mass 46 g/mol | Synonyms Ethyl Alcohol |
Property | Value |
---|---|
Purity without addives GC) | Min. 99.8 Gew.% |
Refractive index (n 20/D) | 1.362 - 1.364 |
Non-volatile matter | Max. 0.001 % |
Water (Karl Fischer) | Max. 0.2 % |
Toluene (GC) | 0.9 - 1.1 % |
Property | Value |
---|---|
Boiling Point/Range | 78 °C (1.013 hPa) |
Color | Colorless |
Density | 0.80 g/cm3 |
Flashpoint | 9 °C |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Platinum, Acetyl chloride, Sodium, Acetyl bromide, Bromine Pentafluoride, Potassium superoxide, Strong oxidizing agents |
Lower Explosion Limit | 3.3 %(V) |
Melting Point/Range | -130 °C |
Upper Explosion Limit | 24.5 %(V) |
pH-Value | No data available |
Product Line | Absolute |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1170 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout