Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3CH2OH |
MDL Number | Molar Mass 46 g/mol | RTECS Number KQ6300000 | Synonyms Ethyl alcohol |
Property | Value |
---|---|
appearance | complying |
identity A | complying |
identity B | complying |
assay (GC) | Min. 99.8 Vol.% |
boiling range | 78 - 79 °C |
density (D 20/20) | 0.790 - 0.791 |
refractive index (n 20/D) | 1.3612 - 1.3618 |
non-volatile matter | Max. 0.001 % |
water (Karl Fischer) | Max. 0.2 % |
free acid (as CH3COOH) | Max. 0.0005 % |
free alkali (as NH3) | Max. 0.0001 % |
aluminium (Al) | Max. 0.00005 % |
boron (B) | Max. 0.000002 % |
barium (Ba) | Max. 0.00001 % |
calcium (Ca) | Max. 0.00005 % |
cadmium (Cd) | Max. 0.000005 % |
cobalt (Co) | Max. 0.000002 % |
chromium (Cr) | Max. 0.000002 % |
copper (Cu) | Max. 0.000002 % |
iron (Fe) | Max. 0.00001 % |
magnesium (Mg) | Max. 0.00001 % |
manganese (Mn) | Max. 0.000002 % |
nickel (Ni) | Max. 0.000002 % |
lead (Pb) | Max. 0.00001 % |
tin (Sn) | Max. 0.00001 % |
zinc (Zn) | Max. 0.00001 % |
heavy metals (as Pb) | Max. 0.0001 % |
acetone (GC) | Max. 0.001 % |
aldehydes (as CH3CHO) | Max. 0.001 % |
iso-amyl alcohol (GC) | Max. 0.05 % |
carbonyl compounds (as CO) | Max. 0.003 % |
furfural | complying |
methanol (GC) | Max. 200 Vol.ppm |
2-propanol (GC) | Max. 0.003 % |
acetone and 2-propanol acc.to ACS | complying |
higher alcohols (GC) | Max. 0.01 % |
volatile impurities (GC) | complying |
KMnO4 red. matter (as O) | Max. 0.0003 % |
reaction against H2SO4 | complying |
UV-absorption | complying |
APHA | Max. 10 |
solubility in water | complying |
Property | Value |
---|---|
Boiling Point/Range | 78-79 °C (1.013 hPa) |
Color | Colorless |
Density | 0.790-0.791 g/cm3 (20 °C) |
Flashpoint | 12 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Sodium, Platinum, Acetyl chloride, Acetyl bromide, Bromine Pentafluoride, Potassium superoxide, Strong oxidizing agents |
Lower Explosion Limit | 3.4 %(V) |
Melting Point/Range | -115 °C |
Partition Coefficient | -0.32 |
Purity Percentage | 99.80 |
Purity Details | >=99.80% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 15 %(V) |
Vapor Pressure | 59 hPa (20 °C) |
pH-Value | No data available |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
GHS Classification |
|
Precautionary Statements | Wear protective gloves/protective clothing/eye protection/face protection.;Wash … thoroughly after handling;Take precautionary measures against static discharge.;Use only non-sparking tools.;Use explosion-proof electrical/ventilating/lighting/…/equipment. |
Hazard Class | 3 |
Package Group | II |
UN ID | UN1170 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout