Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3CH2OH |
MDL Number | Molar Mass 46.07 g/mol | Synonyms Ethyl alcohol |
Property | Value |
---|---|
appearance | complying |
identity A | complying |
identity B | complying |
assay | 95.1 - 96.9 Vol.% |
boiling range | 78 - 79 °C |
density (D 20/20) | 0.8050 - 0.8120 |
non-volatile matter | Max. 0.001 % |
free acid (as CH3COOH) | Max. 0.003 % |
free alkali (as NH3) | Max. 0.0001 % |
cadmium (Cd) | Max. 0.00001 % |
copper (Cu) | Max. 0.00001 % |
iron (Fe) | Max. 0.00001 % |
nickel (Ni) | Max. 0.00001 % |
lead (Pb) | Max. 0.00001 % |
zinc (Zn) | Max. 0.00001 % |
heavy metals (as Pb) | Max. 0.0001 % |
KMNO4 red. matter | complying |
acetone (GC) | Max. 0.001 % |
aldehydes (as CH3CHO) | Max. 0.0005 % |
formaldehyde | Max. 0.0005 % |
methanol (GC) | Max. 100 Vol.ppm |
2-propanol (GC) | Max. 0.003 % |
volatile impurities (GC) | complying |
reaction against H2SO4 | complying |
mixable with H2O | complying |
UV-absorption | complying |
APHA | Max. 10 |
Property | Value |
---|---|
Boiling Point/Range | 78-79 °C (1.013 hPa) |
Certification | ACS Reagent, Ph. Eur. |
Color | Colorless |
Density | 0.805-0.812 g/cm3 (20 °C) |
Flashpoint | 12 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Sodium, Platinum, Acetyl chloride, Acetyl bromide, Bromine Pentafluoride, Potassium superoxide, Strong oxidizing agents |
Lower Explosion Limit | 3.4 %(V) |
Melting Point/Range | -115 °C |
Partition Coefficient | -0.32 |
Purity Percentage | 96.00 |
Purity Details | 96.00% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 15 %(V) |
Vapor Pressure | 59 hPa (20 °C) |
pH-Value | No data available |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
GHS Classification |
|
Precautionary Statements | Wear protective gloves/protective clothing/eye protection/face protection.;Wash … thoroughly after handling;Keep away from heat, hot surfaces, sparks, open flames and other ignition sources. No smoking.;Keep container tightly closed.;Ground/bond container |
Hazard Class | 3 |
Package Group | II |
UN ID | UN1170 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout