34935
Riedel-de Haën

Ethanol (Untaxed)

SKU
34935
SPECTRANAL™, Absolute, ≥99.8% (GC),for license holders only
Synonym(s)
Ethyl alcohol
Only %1 left
Ethanol (Untaxed), SPECTRANAL™, Absolute, ≥99.8% (GC), for license holders only
Brand
Riedel-de Haën
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3CH2OH
MDL Number Molar Mass
46 g/mol
RTECS Number
KQ6300000
Synonyms
Ethyl alcohol

Documents

Specifications

PropertyValue
assay (GC)Min. 99.8 Vol.%
non-volatile matterMax. 0.001 %
water (Karl Fischer)Max. 0.2 %
free acid (as CH3COOH)Max. 0.001 %
suitability for UV spectroscopycomplying
suitability for IR spectroscopycomplying
transmittance at 210 nmMin. 20 %
transmittance at 220 nmMin. 40 %
transmittance at 230 nmMin. 60 %
transmittance at 240 nmMin. 80 %
transmittance from 260 nmMin. 98 %
fluorescence (chinin) at 254 nmMax. 1 ppb
fluorescence (chinin) at 365 nmMax. 1 ppb

Properties

PropertyValue
Boiling Point/Range78-79 °C (1.013 hPa)
ColorColorless
Density0.790-0.791 g/cm3 (20 °C)
Flashpoint12 °C
FormLiquid
GradeUV-Spectroscopy Grade
Incompatible MaterialsSodium, Platinum, Acetyl chloride, Acetyl bromide, Bromine Pentafluoride, Potassium superoxide, Strong oxidizing agents
Lower Explosion Limit3.4 %(V)
Melting Point/Range-115 °C
Partition Coefficient-0.32
Purity Percentage99.80
Purity Details>=99.80%
SolubilitySoluble in most organic solvents
Solubility in WaterCompletely miscible
Upper Explosion Limit15 %(V)
Vapor Pressure59 hPa (20 °C)
pH-ValueNo data available
Product LineSPECTRANAL
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1170
Add more compare product