Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3CH2OH |
MDL Number | Molar Mass 46 g/mol | RTECS Number KQ6300000 | Synonyms Ethanolum anhydricum; Ethyl alcohol |
Property | Value |
---|---|
Vapor Density | 1.59 (vs air) |
Appearance | complying |
Appearance of the solution | complying |
Assay | Min. 99.5 Vol.% |
Density (D 20/20) | 0.790 - 0.793 |
Identity (IR) | complying |
Acidity or alkalinity | complying |
Non-volatile matter | Max. 25 ppm |
Residual solvents | complying |
Volatile impurities (GC) | complying |
Acetaldehyde & Acetale (GC) | Max. 10 ppm |
Benzene (GC) | Max. 2 ppm |
Methanol (GC) | Max. 200 ppm |
Sum all contaminations (GC) | Max. 300 ppm |
Absorbance at 240 nm | Max. 0.40 |
Absorbance 250-260 nm | Max. 0.30 |
Absorbance 270-340 nm | Max. 0.10 |
Property | Value |
---|---|
Boiling Point/Range | 78-79 °C (1.013 hPa) |
Certification | Ph. Eur. |
Color | Colorless |
Density | 0.790-0.791 g/cm3 (20 °C) |
Flashpoint | 12 °C |
Form | Liquid |
Grade | Pharmacopeia General Use Solvents |
Incompatible Materials | Strong oxidizing agents, Potassium superoxide, Bromine Pentafluoride, Acetyl bromide, Acetyl chloride, Platinum, Sodium |
Lower Explosion Limit | 3.4 %(V) |
Melting Point/Range | -115 °C |
Partition Coefficient | -0.32 |
Purity Percentage | 995.00 |
Purity Details | >=98.50% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 15 %(V) |
Vapor Pressure | 59 hPa (20 °C) |
pH-Value | No data available |
Product Line | Anhydrous |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1170 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout