Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | MDL Number | Molar Mass 46.07 g/mol |
Synonyms Ethyl Alcohol |
Property | Value |
---|---|
Appearance | complying |
Identity A | complying |
Identity B | complying |
Boiling range | 78 - 79 °C |
Density (D 20/20) | 0.805 - 0.812 |
Non-volatile matter | Max. 0.001 % |
Free acid (as CH3COOH) | Max. 0.003 % |
Free alkali (as NH3) | Max. 0.0001 % |
Cadmium (Cd) | Max. 0.00001 % |
Copper (Cu) | Max. 0.00001 % |
Iron (Fe) | Max. 0.00001 % |
Nickel (Ni) | Max. 0.00001 % |
Lead (Pb) | Max. 0.00001 % |
Zinc (Zn) | Max. 0.00001 % |
Heavy metals (as Pb) | Max. 0.0001 % |
KMnO4 reducing matter | complying |
Acetone (GC) | Max. 0.001 % |
Aldehydes (as CH3CHO) | Max. 0.0005 % |
Formaldehyde | Max. 0.0005 % |
Methanol (GC) | Max. 200 Vol.ppm |
2-propanol (GC) | Max. 0.003 % |
Volatile impurities (GC) | complying |
Reaction against H2SO4 | complying |
Mixable with H2O | complying |
UV-absorption | complying |
APHA | Max. 10 |
Property | Value |
---|---|
Boiling Point/Range | 78-79 °C (1.013 hPa) |
Certification | ACS Reagent, Ph. Eur. |
Color | Colorless |
Density | 0.805-0.812 g/cm3 (20 °C) |
Flashpoint | 12 °C |
Form | Liquid |
Incompatible Materials | Strong oxidizing agents, Potassium superoxide, Bromine Pentafluoride, Acetyl bromide, Acetyl chloride, Platinum, Sodium |
Lower Explosion Limit | 3.4 %(V) |
Melting Point/Range | -115 °C |
Partition Coefficient | -0.32 |
Purity Percentage | 96.00 |
Purity Details | 96.00% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 15 %(V) |
Vapor Pressure | 59 hPa (20 °C) |
pH-Value | No data available |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1170 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout