R1729
Fluka

Ethephon

SKU
R1729
Analytical standard, reference material
Synonym(s)
2-Chloroethylphosphonic acid
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
144.5 g/mol
Synonyms
2-Chloroethylphosphonic acid

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (ex Cl)Min. 96.0 %
measurement uncertaintyeffective %
melting range69 - 76 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/Range265 °C
ColorWhite
DensityNo data available
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsMetals, Strong oxidizing agents, Strong bases
Lower Explosion LimitNo data available
Melting Point/Range74-75 °C
Partition Coefficient-1.81.10
Solubility in WaterCompletely soluble
Upper Explosion LimitNo data available
Vapor Pressure1 MPa (20 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard Class8
Package GroupII
UN IDUN2923
Add more compare product