R1724
Fluka

Ethiofencarb-sulfone

SKU
R1724
Analytical standard, reference material
Synonym(s)
Phenol, 2-[(ethylsulfonyl)methyl]-, 1-(N-methylcarbamate)
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
257.31 g/mol
Synonyms
Phenol, 2-[(ethylsulfonyl)methyl]-, 1-(N-methylcarbamate)

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98.0 %
measurement uncertaintyeffective %
melting range127 - 133 °C
water (Karl Fischer)Max. 0.5 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorNo data available
DensityNo data available
FlashpointNo data available
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents, Strong acids
Lower Explosion LimitNo data available
Melting Point/Range126-128 °C
Partition CoefficientNo data available
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNot applicable
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product