R1738
Fluka

Ethoprophos

SKU
R1738
Analytical standard, reference material
Synonym(s)
O-Ethyl S,S-dipropyl phosphorodithioate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
242.34 g/mol
Synonyms
O-Ethyl S,S-dipropyl phosphorodithioate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 93 %
measurement uncertaintyeffective %
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/Range244.3 °C
ColorYellow
Density1.094 g/cm3 (20 °C)
Flashpoint141 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range70 °C
Partition Coefficient2.99 (20 °C)
Solubility in Water1.3-1.4 g/l (20 °C)
Upper Explosion LimitNo data available
Vapor Pressure0.078 Pa (20 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard Class6.1
Package GroupI
UN IDUN2810
Add more compare product