R1268
Fluka

Ethyl 4-hydroxybenzoate-ring13C6 solution

SKU
R1268
50 µg/mL in acetone, analytical standard, reference material
Synonym(s)
4-Hydroxybenzoic acid ethyl ester-ring-13C6 solution; Ethyl paraben-ring-13C6 solution
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) EC Number Molar Mass
172.13 g/mol
Synonyms
4-Hydroxybenzoic acid ethyl ester-ring-13C6 solution; Ethyl paraben-ring-13C6 solution

Documents

Specifications

PropertyValue
identiy (GC-MS)complying
concentration49 - 51 µg/ml
purity (GC)Min. 97 %
isotope enrichmentMin. 95 %

Properties

PropertyValue
Boiling Point/Range55-57 °C (1.013 hPa)
ColorColorless
Density0.79 g/cm3 (20 °C)
Flashpoint-17 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents, Bases, Reducing agents
Lower Explosion Limit2.2 %(V)
Melting Point/Range-95 °C
Partition Coefficient-0.24
Solubility in WaterCompletely miscible
Upper Explosion Limit14.3 %(V)
Vapor Pressure240 hPa (20 °C)
ViscosityNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1090
Add more compare product