Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | MDL Number | Molar Mass 88.11 g/mol |
RTECS Number AH5425000 | Synonyms Ethyl Ethanoate; Acetic Acid Ethyl Ester; EtOAc |
Property | Value |
---|---|
color with Sulfuric Acid | Passes test |
water by Karl Fischer Titration | 0.05 % max. |
electron Capture GC | 10 ng/L max. |
gC Analysis | 99.9 % min. |
refractive Index (20ºC) | 1.3719 - 1.3727 |
residue | 1 mg/L max. |
substances Reducing Permanganate | Passes test |
uV Absorbance @ 275 nm | 0.005 AU max. |
uV Absorbance @ 300 nm | 0.005 AU max. |
uV Cutoff | 256 nm max. |
Property | Value |
---|---|
Boiling Point/Range | 77 °C |
Certification | HPLC, GC, Pesticide residue analysis, Spectrophotometry |
Color | Colorless |
Density | 0.9006 g/cm3 (20 °C) |
Flashpoint | -4 °C |
Form | Liquid |
Grade | Multipurpose Solvents |
Incompatible Materials | Strong oxidizing agents, Acids, Bases |
Lower Explosion Limit | 2 %(V) |
Melting Point/Range | -84 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.90 |
Purity Details | >99.90% |
Solubility in Water | 90 g/l |
Upper Explosion Limit | 11.5 %(V) |
Vapor Density | 3 |
Vapor Pressure | 97 hPa (20 °C) |
Viscosity | No data available |
pH-Value | No data available |
Product Line | B&J Brand™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1173 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout