Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Molar Mass 88.11 g/mol |
RTECS Number AH5425000 | Synonyms Ethyl Ethanoate; Acetic Acid Ethyl Ester; EtOAc |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 77 °C(1,013 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 0.901 g/cm3 |
Flashpoint | -4 °C |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Bases.Acids.Strong oxidizing agents |
Lower Explosion Limit | 2.1 %(V) |
Melting Point/Range | -84 °C |
Solubility | Soluble in most organic solvents |
Upper Explosion Limit | 11.5 %(V) |
Vapor Density | 0.901 g/cm3 |
Vapor Pressure | 97 hPa (20 °C) |
Viscosity | 0.45 mPa.s (20 °C) |
pH-Value | No data available |
Product Line | CHROMASOLV™ |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1173 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout