Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3COOC2H5 |
MDL Number | Molar Mass 88.11 g/mol | Synonyms EtOAc |
Property | Value |
---|---|
assay (GC) | Min. 99.7 % |
non-volatile matter | Max. 0.0005 % |
water (Karl Fischer) | Max. 0.03 % |
free alkali (as NH3) | Max. 0.0005 % |
calcium (Ca) | Max. 0.00001 % |
potassium (K) | Max. 0.00001 % |
magnesium (Mg) | Max. 0.00001 % |
sodium (Na) | Max. 0.00001 % |
transmittance at 260 nm | Min. 50 % |
transmittance from 300 nm | Min. 98 % |
suitability for HPLC-MS | complying |
Property | Value |
---|---|
Boiling Point/Range | 77 °C (1.013 hPa) |
Certification | For LC-MS |
Color | Colorless |
Density | 0.901 g/cm3 |
Flashpoint | 11.5 %(V) |
Form | Liquid |
Grade | LC-MS Grade |
Incompatible Materials | Strong oxidizing agents, Acids, Bases |
Lower Explosion Limit | 2.1 %(V) |
Melting Point/Range | -84 °C |
Solubility | Soluble in most organic solvents |
Solubility in Water | 90 g/l |
Upper Explosion Limit | 11.5 %(V) |
Vapor Density | 3 |
Vapor Pressure | 97 hPa (20 °C) |
pH-Value | No data available |
Product Line | CHROMASOLV™ LC-MS |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1173 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout