Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | Molar Mass 88.11 g/mol | RTECS Number AH5425000 |
Synonyms Ethyl Ethanoate; Acetic Acid Ethyl Ester; EtOAc |
Property | Value |
---|---|
assay (GC) | Min. 99.9 % |
non-volatile matter | Max. 0.0003 % |
water (Karl Fischer) | Max. 0.02 % |
acidity | Max. 0.0008 meq/g |
alkalinity | Max. 0.0002 meq/g |
transmittance at 255 nm | Min. 25 % |
transmittance at 260 nm | Min. 75 % |
transmittance at 270 nm | Min. 95 % |
transmittance from 300 nm | Min. 98 % |
Property | Value |
---|---|
Boiling Point/Range | 77 °C (1.013 hPa) |
Certification | For HPLC |
Concentration | 100.00% |
Density | 0.901 g/cm3 |
Flashpoint | 25 °F (-4 °C) Method: closed cup |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Strong oxidizing agents,acids,bases |
Lower Explosion Limit | 2.1 %(V) |
Melting Point/Range | -84 °C |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility | Soluble in most organic solvents |
Solubility in Water | ca. 90 g/l |
Upper Explosion Limit | 11.5 %(V) |
Vapor Density | ca. 3 Note: (Air = 1.0) |
Vapor Pressure | 97 hPa at 20 °C(68 °F) |
Viscosity | Not determined |
pH-Value | No data available |
Product Line | CHROMASOLV™ |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1173 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout