Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | Linear Formula CH3COOC2H5 | Molar Mass 88.11 g/mol |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 99.5 % |
Density (D 20/20) | 0.898 - 0.902 |
Density (D 25/25) | 0.894 - 0.898 |
Refractive index (n 20/D) | 1.371 - 1.373 |
Non-volatile matter | Max. 0.003 % |
Water (Karl Fischer) | Max. 0.1 % |
Free acid (as CH3COOH) | Max. 0.005 % |
Ethanol (GC) | Max. 0.1 % |
Methyl compounds (as Acetic acid methyl ester) | Max. 0.01 % |
Reaction against H2SO4 | complying |
Related substances (GC) | Max. 0.2 % |
Chromatographic purity | complying |
Residual solvents | complying |
Appearance of the solution | complying |
Property | Value |
---|---|
Boiling Point/Range | 77 °C (1.013 hPa) |
Certification | Ph. Eur., BP, NF |
Color | Colorless |
Density | 0.901 g/cm3 |
Flashpoint | 11.5 %(V) |
Form | Liquid |
Grade | Extra pure |
Incompatible Materials | Strong oxidizing agents, Acids, Bases |
Lower Explosion Limit | 2.1 %(V) |
Melting Point/Range | -84 °C |
Solubility | Soluble in most organic solvents |
Solubility in Water | 90 g/l |
Upper Explosion Limit | 11.5 %(V) |
Vapor Density | 3 |
Vapor Pressure | 97 hPa (20 °C) |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1173 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout