Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | CAS Numbers (All) | Linear Formula 3 EtOAc/EtOH | Synonyms Ethyl acetate solution; Ethyl acetate solution, 3:1 (v:v) ethyl acetate: 200 proof ethanol |
Property | Value |
---|---|
Appearance of the substance | complying |
Ethyl acetate (GC) | 74.0 - 76.0 Vol.% |
Ethanol (GC) | 24.0 - 26.0 Vol.% |
NMR-spectrum | complying |
Non-volatile matter | Max. 0.001 % |
Water (Karl Fischer) | Max. 0.01 % |
Absorbance at 255 nm | Max. 0.75 |
Absorbance at 260 nm | Max. 0.35 |
Absorbance at 270 nm | Max. 0.10 |
Absorbance at 275 nm | Max. 0.05 |
Absorbance at 300 nm | Max. 0.03 |
Absorbance at 325 nm | Max. 0.01 |
Absorbance at 400 nm | Max. 0.01 |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Colorless |
Density | 0.868 g/cm3 (25 °C) |
Flashpoint | -5 °C |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | Not applicable |
Partition Coefficient | No data available |
Purity Details | 26.20% |
Solubility in Water | Slightly soluble |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1993 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout