Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | CAS Numbers (All) | EC Number | Linear Formula CH3CH2OH | MDL Number |
Molar Mass 46 g/mol | RTECS Number KQ6300000 | Synonyms Ethanol; absolute alcohol; non-denatured ethanol |
Property | Value |
---|---|
identity (IR) | complying |
assay | Min. 95.0 Vol.% |
water (Karl Fischer) | 6.2 - 7.7 % |
benzene (GC) | Max. 1 ppm |
suitability for Molecular Biology | complying |
Property | Value |
---|---|
Boiling Point/Range | 78-79 °C (1.013 hPa) |
Color | Colorless |
Concentration | 100.00% |
Density | 0.790-0.791 g/cm3 (20 °C) |
Flashpoint | 12 °C |
For Use With (Equipment) | Labratory use |
Form | Liquid |
Grade | Molecular Biology |
Incompatible Materials | Sodium, Platinum, Strong oxidizing agents, Acetyl chloride, Acetyl bromide, Potassium superoxide, Bromine Pentafluoride |
Lower Explosion Limit | 3.4 %(V) |
Melting Point/Range | -115 °C |
Partition Coefficient | -0.32 |
Purity Percentage | 100.00 |
Purity Details | 100.00% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 15 %(V) |
Vapor Pressure | 59 hPa (20 °C) |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
GHS Classification |
|
Precautionary Statements | Keep away from heat, hot surfaces, sparks, open flames and other ignition sources. No smoking.;Keep container tightly closed.;Ground/bond container and receiving equipment.;Use explosion-proof electrical/ventilating/lighting/…/equipment.;Use only non-spar |
Hazard Class | 3 |
Package Group | II |
UN ID | UN1170 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout