Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | CAS Numbers (All) | EC Number | Linear Formula CH3CH2OH | MDL Number |
Molar Mass 46 g/mol | RTECS Number KQ6300000 | Synonyms Ethanol; absolute alcohol; non-denatured ethanol |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 99.5 % |
Non-volatile matter | Max. 0.001 % |
Water (Karl Fischer) | Max. 0.2 % |
Absorbance at 400 nm | Max. 0.01 |
Absorbance at 270 nm | Max. 0.01 |
Absorbance at 240 nm | Max. 0.05 |
Absorbance at 230 nm | Max. 0.15 |
Absorbance at 220 nm | Max. 0.25 |
Absorbance at 210 nm | Max. 0.40 |
Property | Value |
---|---|
Boiling Point/Range | 78-79 °C (1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 0.790-0.791 g/cm3 (20 °C) |
Flashpoint | 12 °C |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Sodium, Platinum, Acetyl chloride, Acetyl bromide, Bromine Pentafluoride, Potassium superoxide, Strong oxidizing agents |
Lower Explosion Limit | 3.4 %(V) |
Melting Point/Range | -115 °C |
Partition Coefficient | -0.32 |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 15 %(V) |
Vapor Pressure | 59 hPa (20 °C) |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1170 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout