R1194
Fluka

Ethyl butylacetylaminopropionate

SKU
R1194
Analytical standard, reference material
Synonym(s)
3-[Acetyl(butyl)amino]propionic acid ethyl ester; N-Acetyl-N-butyl-β-alanine ethyl ester; Ethyl 3-(N-acetyl-N-butylamino)propionate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
215.29 g/mol
Synonyms
3-[Acetyl(butyl)amino]propionic acid ethyl ester; N-Acetyl-N-butyl-β-alanine ethyl ester; Ethyl 3-(N-acetyl-N-butylamino)propionate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 99 %
measurement uncertaintyeffective %
refractive index (n 20/D)1.45 - 1.46
water (Karl Fischer)Max. 4 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
Density0.998 g/cm3 (20 °C)
FlashpointNo data available
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/RangeNo data available
Partition Coefficient1.38
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product