Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | Molar Mass 74.12 g/mol | Synonyms Diethyl Ether, Ethoxyethane |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 35 °C |
Certification | ACS Reagent, USP, for HPLC |
Form | Liquid |
Grade | HPLC Grade |
Melting Point/Range | -117.4 °C |
Purity Percentage | 99.90 |
Purity Details | >99.90% |
Product Line | ACS/HPLC |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
GHS Classification |
|
Precautionary Statements | Wear protective gloves/protective clothing/eye protection/face protection.;Use only outdoors or in a well-ventilated area.;Do not eat, drink or smoke when using this product.;Wash … thoroughly after handling;Avoid breathing dust/fumes/gas/mist/vapours/spr |
Hazard Class | 3 |
Package Group | I |
UN ID | UN1155 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout