03080
Riedel-de Haën

Ethylbenzene

SKU
03080
Puriss. p.a., ≥99.0% (GC)
Synonym(s)
NSC 406903; Phenylethane
Only %1 left
  • Honeywell Riedel-de Haen has over 200 years of history in producing high-purity chemicals
  • It is the leading brand offering High-Purity Solvents for dedicated applications.
Brand
Riedel-de Haën
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C6H5C2H5
MDL Number Molar Mass
106.17 g/mol
RTECS Number
DA0700000
Synonyms
NSC 406903; Phenylethane

Documents

Specifications

PropertyValue
autoignition Temperature810 °F
appearancecomplying
identity (IR)complying
colour of the solutioncomplying
clearness of the solutioncomplying
pH (0,2 %, 25 °C)4.5 - 7.4
chloride (Cl)Max. 10 ppm
non-volatile matterMax. 0.002 %
aluminium (Al)Max. 0.5 ppm
barium (Ba)Max. 0.1 ppm
bismuth (Bi)Max. 0.1 ppm
calcium (Ca)Max. 0.5 ppm
cadmium (Cd)Max. 0.05 ppm
cobalt (Co)Max. 0.02 ppm
chromium (Cr)Max. 0.02 ppm
copper (Cu)Max. 0.02 ppm
iron (Fe)Max. 0.1 ppm
potassium (K)Max. 0.5 ppm
lithium (Li)Max. 0.1 ppm
magnesium (Mg)Max. 0.1 ppm
manganese (Mn)Max. 0.02 ppm
molybdenum (Mo)Max. 0.1 ppm
sodium (Na)Max. 0.5 ppm
nickel (Ni)Max. 0.02 ppm
lead (Pb)Max. 0.1 ppm
strontium (Sr)Max. 0.1 ppm
zinc (Zn)Max. 0.1 ppm
explosion Limit6.7 %

Properties

PropertyValue
Boiling Point/Range135-137 °C (1.013 hPa)
ColorColorless
Density0.87 g/cm3 (20 °C)
Flashpoint15 °C
FormLiquid
GradeACS Grade
Incompatible MaterialsStrong oxidizing agents, Strong acids and strong bases
Lower Explosion Limit1.0 %(V)
Melting Point/Range-95 °C
Partition Coefficient3.6
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water0.2 g/l (25 °C)
Upper Explosion Limit6.7 %(V)
Vapor Pressure9.5 hPa (20 °C)
ViscosityNo data available
pH-ValueNo data available
Product LinePuriss. p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
GHS Classification
  • GHS02-Flammable
  • GHS08-Health Hazard
  • GHS07-Harmful
Precautionary StatementsIn case of inadequate ventilation wear respiratory protection.;Wear protective gloves/protective clothing/eye protection/face protection.;Do not breathe dust/fumes/gas/mist/vapours/spray.;Keep away from heat, hot surfaces, sparks, open flames and other ig
Hazard Class3
Package GroupII
UN IDUN1175
Add more compare product