Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula HOCH2CH2OH |
MDL Number | Molar Mass 62.07 g/mol | RTECS Number KW2975000 | Synonyms 1,2-Ethanediol |
Property | Value |
---|---|
identity (IR) | complying |
assay (GC) | Min. 99.0 % |
water (Karl Fischer) | Max. 0.05 % |
absorbance at 300 nm | Max. 0.01 |
absorbance at 250 nm | Max. 0.10 |
absorbance at 220 nm | Max. 0.40 |
absorbance at 210 nm | Max. 1.0 |
refractive Index | n |
explosion Limit | 15.3 % |
Property | Value |
---|---|
Boiling Point/Range | 197 °C |
Color | Colorless |
Density | 1.11 g/cm3 (20 °C) |
Flashpoint | 15.3 %(V) |
Form | Liquid |
Grade | Spectrophotometric Grade |
Incompatible Materials | Strong oxidizing agents, Strong acids, Alkalis |
Lower Explosion Limit | 3.2 %(V) |
Melting Point/Range | -12 °C |
Partition Coefficient | -1.93 |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 15.3 %(V) |
Vapor Density | 2.1 |
Vapor Pressure | 0.08 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Neutral |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout