Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | CAS Numbers (All) | Linear Formula C6H14O2 | Molar Mass 118.17 g/mol | Synonyms Ethylene glycol butyl ether; butyl cellosolve |
Property | Value |
---|---|
IR spectrum | complying |
Assay (GC) | min. 99.0 % |
Non-volatile matter | max. 0.001 % |
Water (Karl Fischer) | max. 0.1 % |
Absorbance at 400 nm | max. 0.01 |
Absorbance at 300 nm | max. 0.01 |
Absorbance at 275 nm | max. 0.05 |
Absorbance at 250 nm | max. 0.10 |
Absorbance at 230 nm | max. 1.0 |
ExplosionLimit | 10.6 % |
VaporDensity | 4.1(vsair) |
VaporPressure | <1mmHg(20°C) |
VaporPressure | 10mmHg(81°C) |
RefractiveIndex | n |
Property | Value |
---|---|
Boiling Point/Range | 168 - 172 °C(1,013 hPa) |
Color | Colorless |
Concentration | 100.00% |
Density | 0.9 g/cm3 (20 °C) |
Flashpoint | 67 °C |
Form | Liquid |
Grade | Spectrophotometric Grade |
Incompatible Materials | Strong oxidizing agents.Strong acids.Bases.Light metals |
Lower Explosion Limit | 1.1 %(V) |
Melting Point/Range | -74.8 °C |
Partition Coefficient | 0.81 (25 °C) |
Solubility | Soluble in most organic solvents |
Solubility in Water | completely miscible (20 °C) |
Upper Explosion Limit | 10.6 %(V) |
Vapor Density | 0.9 g/cm3 (20 °C) |
Vapor Pressure | 0.9 hPa (20 °C) |
Viscosity | 3.3 mPa.s (20 °C) |
pH-Value | No data available |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout