Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3CH2OCH2CH2OCH2CH3 |
MDL Number | Molar Mass 118.17 g/mol | RTECS Number 211-076-1 | Synonyms 1,2-Diethoxyethane |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | 97.5 - 100 % |
Refractive index (n 20/D) | 1.391 - 1.395 |
APHA | Max. 50 |
Refractive Index | n |
Property | Value |
---|---|
Boiling Point/Range | 121 °C |
Density | 0.842 g/cm3 (25 °C) |
Flashpoint | 22 °C |
Form | Liquid |
Grade | Reagent Grade |
Melting Point/Range | -74 °C |
Purity Percentage | 98.00 |
Purity Details | >98.00% |
Vapor Pressure | 12.5 hPa (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1153 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout