Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | Linear Formula C10H16N2O8 | Molar Mass 292.24 g/mol |
Property | Value |
---|---|
Assay (complexometric) | Min. 98 % |
Loss on drying (105°C) | Max. 0.2 % |
Sulfated ash | Max. 0.5 % |
pH (Saturated Aqueous Solution, 20°C) | 2.8 - 3.1 |
Iron (Fe) | Max. 0.005 % |
Lead (Pb) | Max. 0.001 % |
Heavy metals (as Pb) | Max. 0.005 % |
Nitrilotriacetic acid (nTA) (HPLC) | Max. 0.1 % |
Chloride (Cl) | Max. 0.02 % |
Sulfate (SO4) | Max. 0.1 % |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Colorless |
Density | 0.86 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | Extra pure |
Incompatible Materials | Strong oxidizing agents, Strong bases |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 240 °C |
Partition Coefficient | -3.34 |
Solubility in Water | 0.4 g/l slightly soluble (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout