R1203
Fluka

(EZ)-Cyenopyrafen

SKU
R1203
Analytical standard, reference material
Synonym(s)
(EZ)-2-(4-tert-Butylphenyl)-2-cyano-1-(1,3,4-trimethylpyrazol-5-yl)vinyl 2,2-dimethylpropionate; Cyenopyrafen; mixture of E/Z
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) Molar Mass
393.52 g/mol
Synonyms
(EZ)-2-(4-tert-Butylphenyl)-2-cyano-1-(1,3,4-trimethylpyrazol-5-yl)vinyl 2,2-dimethylpropionate; Cyenopyrafen; mixture of E/Z

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 97 %
measurement uncertaintyeffective %
melting range104 - 108 °C
water (Karl Fischer)Max. 2 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorLight Yellow
FlashpointNo data available
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range107-108 °C
Partition CoefficientNo data available
SolubilityNo data available
Solubility in Water0.30 mg/l (20 °C)
Upper Explosion LimitNo data available
Vapor PressureNegligible
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product