Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | CAS Numbers (All) | MDL Number | Synonyms Petroleum ether; FAM-Petroleum ether; Petroleum benzin |
Property | Value |
---|---|
boiling range | 60 - 95 °C |
density (15 °C) | 0.695 - 0.710 g/cm³ |
amount of distillate 90 °C | 85 - 95 Vol.% |
residue from evaporation (DIN EN ISO 6246) | Max. 0.03 g/l |
n-Hexane (GC) | Max. 5 % |
benzene (GC) | Max. 0.1 % |
APHA | Max. 10 |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 65-95 °C |
Color | Colorless |
Density | 0.76 g/cm3 (15 °C) |
Flashpoint | -26 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | 0.7 %(V) |
Melting Point/Range | -30 °C |
Partition Coefficient | No data available |
Solubility in Water | 0.002 g/l (20 °C) |
Upper Explosion Limit | 8.3 %(V) |
Vapor Pressure | 10 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN3295 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout