R1682
Fluka

Febantel

SKU
R1682
Analytical standard, reference material
Synonym(s)
N-{2-[2,3-Bis-(methoxycarbonyl)-guanido]-5-(phenylthio)-phenyl}-2-methoxyacetamide
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) EC Number MDL Number Molar Mass
446.48 g/mol
Synonyms
N-{2-[2,3-Bis-(methoxycarbonyl)-guanido]-5-(phenylthio)-phenyl}-2-methoxyacetamide

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 99 %
measurement uncertaintyeffective %
melting range123 - 131 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless to Yellowish
DensityNo data available
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range130 °C
Partition Coefficient1.53
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product